TCD2400DG

CCD Linear Image Sensor

Description

Feature High line rate / Timing generator circuit / 7μm pitch
Application Scope Color Sorter / Grain Sorter / Inspection equipment
Type Color
Classification Lens reduction type
Pixel of Image Sensing Elements 4096
Line of Image Sensing Elements 3
Pixel size (µm) pitch 7
Pixel size (µm) height 7
Resolution (DPI) –
Sheet size –
Input signal 3.3V drive

Package Information

Toshiba Package Name 32pin CERDIP
Package Image Toshiba TCD2400DG CCD Linear Image Sensor product 32pin CERDIP package image
Pins 32
Mounting Through Hole
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 3.3/10 V
Sensitivity B/W (Typ.) - - – V/(lx・s)
Sensitivity R (Typ.) - - 14.7 V/(lx・s)
Sensitivity G (Typ.) - - 16.6 V/(lx・s)
Sensitivity B (Typ.) - - 6.9 V/(lx・s)
Data rate B/W (Max) - - – MHz
Data rate Color (Max) - - 100 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open